Download document () of 20
We make what matters work*

184646

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition, XR-MCCB, cabling box partition, depth: 800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184646
EAN
4015081786800
Product Length/Depth
568 mm
Product Height
32 mm
Product Width
380 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
550 mm
Material
Steel
Suitable for
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.