Download document () of 20
We make what matters work*

184648

Eaton xEnergy Main LV systems LV switchgear. Vertical partition, 1 blanking plate per module, cable connection area width 350 mm, section width 1000 mm, height 75 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184648
EAN
4015081786824
Product Length/Depth
19 mm
Product Height
65 mm
Product Width
270 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Stainless steel
Material
Metal
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.