Download document () of 20
We make what matters work*

184664

Eaton xEnergy Main LV systems LV switchgear. Plastic partition for XP sections, HxW=700x1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184664
EAN
4015081786985
Product Length/Depth
3 mm
Product Height
650 mm
Product Width
921 mm
Product Weight
2.83 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.