Download document () of 20
We make what matters work*

184666

Eaton xEnergy Main LV systems LV switchgear. Plastic cover, for xp, H=700mm W=1000mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184666
EAN
4015081787005
Product Length/Depth
3 mm
Product Height
1888 mm
Product Width
890 mm
Product Weight
5.61 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.