Download document () of 20
We make what matters work*

184667
XSMRDB06

Eaton xEnergy Main LV systems LV switchgear. Mounting kit XR-MCCB-PIFT D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184667
EAN
4015081787012
Product Length/Depth
468 mm
Product Height
1980 mm
Product Width
640 mm
Product Weight
25 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
600 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.