Download document () of 20
We make what matters work*

184671

Eaton xEnergy Main LV systems LV switchgear. Insulating surround, XR-MCCB-PIFT Level 100, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184671
EAN
4015081787050
Product Length/Depth
150 mm
Product Height
1909 mm
Product Width
682 mm
Product Weight
14 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.