Download document () of 20
We make what matters work*

184672
XSMRF

Eaton xEnergy Main LV systems LV switchgear. Front filler, XR-MCCB

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184672
EAN
4015081787067
Product Length/Depth
46 mm
Product Height
56 mm
Product Width
650 mm
Product Weight
1.8 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.