Download document () of 20
We make what matters work*

184674

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket kit, 40x10/30kA/1s

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184674
EAN
4015081787081
Product Length/Depth
71 mm
Product Height
1829 mm
Product Width
549 mm
Product Weight
5 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.