Download document () of 20
We make what matters work*

184676

Eaton xEnergy Main LV systems LV switchgear. Dropper bar bracket kit, 60x10/50kA/1s

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184676
EAN
4015081787104
Product Length/Depth
91 mm
Product Height
1829 mm
Product Width
549 mm
Product Weight
5.2 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
2000 mm
Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.