Download document () of 20
We make what matters work*

184680

Eaton xEnergy Main LV systems LV switchgear. Separation, cable connection/main busbar area, for cabling box, D = 600 mm, 2006

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184680
EAN
4015081787142
Product Length/Depth
316 mm
Product Height
1945 mm
Product Width
37 mm
Product Weight
8.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Powder coating
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 3b
Internal separation form 3a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.