Download document () of 20
We make what matters work*

184681

Eaton xEnergy Main LV systems LV switchgear. Separation, cable connection/main busbar area, for cabling box, D = 600 mm, 2008

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184681
EAN
4015081787159
Product Length/Depth
516 mm
Product Height
1945 mm
Product Width
37 mm
Product Weight
13.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 3a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.