Download document () of 20
We make what matters work*

184686

Eaton xEnergy Main LV systems LV switchgear. Separation, horizontal, location 100, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184686
EAN
4015081787203
Product Length/Depth
325 mm
Product Height
24 mm
Product Width
604 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Natural color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
100 mm
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.