Download document () of 20
We make what matters work*

184692
XSDRMC0175

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB-PIFT door, closed, H = 175 mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184692
EAN
4015081787265
Product Length/Depth
55 mm
Product Height
172 mm
Product Width
650 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.