Download document () of 20
We make what matters work*

184713

Eaton xEnergy Main LV systems LV switchgear. Cable connection area door, ventilated, for HxW = 2000 x 350 mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184713
EAN
4015081787470
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
337 mm
Product Weight
15.7 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.