Download document () of 20
We make what matters work*

184716

Eaton xEnergy Main LV systems LV switchgear. Cable connection area door, ventilated, for HxW = 2000 x 550 mm, IP42, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184716
EAN
4015081787500
Product Length/Depth
50 mm
Product Height
1940 mm
Product Width
537 mm
Product Weight
22.7 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP42
NEMA Other
Material
Steel
Model
Stop door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.