Download document () of 20
We make what matters work*

184718

Eaton xEnergy Main LV systems LV switchgear. Horizontal partition below XR-MCCB_PIFT, depth = 600 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184718
EAN
4015081787524
Product Length/Depth
239 mm
Product Height
3 mm
Product Width
1095 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
7035
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4a
Internal separation form 4b
Internal separation form 3a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.