Download document () of 20
We make what matters work*

184720

Eaton xEnergy Main LV systems LV switchgear. Incomer module 3 pole 630A, height 100mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184720
EAN
4015081787548
Product Length/Depth
249 mm
Product Height
95 mm
Product Width
559 mm
Product Weight
3 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Mounting rail
Built-in depth
220 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.