Download document () of 20
We make what matters work*

184724

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB NZM1 4 pole bucket, height 150mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184724
EAN
4015081787586
Product Length/Depth
249 mm
Product Height
145 mm
Product Width
559 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Mounting rail
Built-in depth
220 mm

Export product specification