Download document () of 20
We make what matters work*

184730

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB empty bucket, height 150mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184730
EAN
4015081787647
Product Length/Depth
231 mm
Product Height
145 mm
Product Width
550 mm
Product Weight
2.2 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
150 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.