Download document () of 20
We make what matters work*

184735

Eaton xEnergy Main LV systems LV switchgear. XR-MCCB empty bucket, height 400mm, for XR-MCCB-PIFT

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184735
EAN
4015081787692
Product Length/Depth
231 mm
Product Height
395 mm
Product Width
550 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
400 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.