Knowledge Search
Download document () of 20
We make what matters work*

184747
C441LS

Eaton C441 DeviceNet communication module, 24 V DC, for S811+ soft starter

General specifications

Product Name
Eaton C441 communication module
Catalog Number
184747
EAN
4015081787838
Product Length/Depth
110 mm
Product Height
91 mm
Product Width
30 mm
Product Weight
0.127 kg
Certifications
UL File No.: E1230
CSA
CE
CSA Class No.: 3211-03
UL
CSA File No.: LR 353
CSA-C22.2 No. 14
UL Category Control No.: NKCR

Product specifications

Accessory/spare part type
Other
Voltage rating - max
240 V
Protocol
DeviceNet

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.