Knowledge Search
Download document () of 20
We make what matters work*

184760

Eaton Moeller® series EMR6 Seal cap, 45 mm

General specifications

Product Name
Eaton Moeller® series EMR6 Accessory Sealable shroud
Catalog Number
184760
EAN
4015081787968
Product Length/Depth
8 mm
Product Height
68 mm
Product Width
45 mm
Product Weight
0.037 kg
Compliances
CE

General

Accessory/spare part type
Covering cap
Accessory
Product category
EMR Measuring and monitoring relays
Product category
EMR Measuring and monitoring relays
Type
Timer relay

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.