Knowledge Search
Download document () of 20
We make what matters work*

184769

Eaton Moeller® series EMR6 Phase monitoring relays, Multi-functional, 180 - 280 V AC, 50/60/400 Hz

General specifications

Product Name
Eaton Moeller® series EMR6 Phase monitoring relay
Catalog Number
184769
EAN
4015081788057
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.16 kg
Certifications
IEC
UL
GL
CSA
CCC

Features & Functions

Electric connection type
Screw connection
Features
Imbalance threshold values adjustable 2 - 25 % of mean value of phase voltages
Automatic phase sequence correction (can be disabled)
Functions
Over voltage detection
Multi-functional
Under voltage detection
Phase failure detection
Monitoring function
Phase failure
Phase sequence (can be deactivated)
Overvoltage
Undervoltage
Phase imbalance monitoring
Neutral cable break
Imbalance
Phase sequence monitoring
Voltage measurement - min
180 V
Voltage measurement - max
280 V

General

Degree of protection
Terminals: IP20
Enclosure: IP50
Lifespan, mechanical
30,000,000 Operations
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMR Measuring and monitoring relays
Product category
EMR Measuring and monitoring relays
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Class 2
LED indicator
Status indication of Overvoltage: Red LED (F1 on)
Status indication of Phase sequence fault: Red, flashing light (F1 and F2 alternating)
Status indication of Imbalance: Red, solid light (F1 and F2)
Status indication of Delay time running: Yellow, flashing light (R/T)
Status indication of Supply voltage: Yellow, solid light
Status indication of Overvoltage: F1 red, solid light
Status indication of Supply voltage: Yellow LED
Status indication of Phase failure: F1 red, solid light and F2 red, flashing light
Status indication of Undervoltage: Red LED (F2 on)
Status indication of Undervoltage: F2 red, solid light
Status indication of Open neutral conductor: F1 red, solid light and F2 red, flashing light
Status indication of Relay energized: Yellow, solid light (R)
Suitable for
Single-phase networks as well
Type
Phase monitoring relay
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
Air/contact discharge, according to IEC/EN 61000-4-2, level 3
Burst impulse
According to IEC/EN 61000-4-4, level 3
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Surge rating
According to IEC/EN 61000-4-5 Level 4

Terminal capacities

Connection type
Snap fixing, top-hat rail IEC/EN 60715
Terminal capacity
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
Screwdriver size
5.5 x 0.8 mm, Terminal screw
Tightening torque
Min. 0.6 Nm, Screw terminals
0.8 Nm, Screw terminals

Timing cycle

Delay time
Start-up delay fixed Ts = 250 ms
Adjustable tripping delay Tv = 0 - 30 s
Timing cycle
0.06 %/°C, Time error within temperature range
0.5 % Error within supply voltage (Measuring circuits)
0.5 %, Time error within supply voltage

Power supply

Duty factor
100 %, Power supply
Power consumption
3 VA
Rated control supply voltage (Us) at AC, 50 Hz - min
180 V
Rated control supply voltage (Us) at AC, 50 Hz - max
280 V
Rated control supply voltage (Us) at AC, 60 Hz - min
180 V
Rated control supply voltage (Us) at AC, 60 Hz - max
280 V
Rated control supply voltage (Us) at DC - min
0 V
Rated control supply voltage (Us) at DC - max
0 V
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Supply voltage
180 - 280 V AC, 50/60/400 Hz
Voltage tolerance
1.1 x Uc
0.85 x Uc

Measuring circuits

Hysteresis
0 - 5 %
Measuring cycle
100 ms
Temperature error
0.06 %/°C, Measuring circuits

Relay output contacts

Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)
Rated operational current (Ie)
4 A at DC-12, 24 V
3 A at AC-15, 230 V
4 A at AC-12, 230 V
2 A at DC-13, 24 V
Rated operational voltage (Ue) at AC - max
250 V
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts
Short-circuit protection rating
Max. 10 A Fast/gL, Fuse, Relay output contacts

Export product specification