Knowledge Search
Download document () of 20
We make what matters work*

184786

Eaton Moeller® series EMR6 Temperature monitor, -50 - +50 °C, 24 - 240 V AC, 50/60 Hz, 24 - 240 V DC

General specifications

Product Name
Eaton Moeller® series EMR6 Temperature monitoring relay
Catalog Number
184786
EAN
4015081788224
Product Length/Depth
103.7 mm
Product Height
85.6 mm
Product Width
22.5 mm
Product Weight
0.151 kg
Certifications
GL
UL 508
EAC
CE
CSA-C22.2 No. 14
CCC

Features & Functions

Electric connection type
Screw connection
Monitoring function
Supercooling
Superheating and supercooling (window)
Overheating
Temperature measuring range - min
-50 °C
Temperature measuring range - max
50 °C

General

Degree of protection
Terminals: IP20
Enclosure: IP50
Lifespan, mechanical
30,000,000 Operations
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product category
EMR Measuring and monitoring relays
Product category
EMR Measuring and monitoring relays
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
Class 2
LED indicator
Status indication of Supply voltage: Green, solid light
Other states depending on fault (see IL): Measured value
Type
Temperature monitor
Voltage type
AC/DC

Climatic environmental conditions

Ambient operating temperature - min
-40 °C
Ambient operating temperature - max
60 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30

Electro magnetic compatibility

Air discharge
According to IEC/EN 61000-4-2 level 3
Burst impulse
According to IEC/EN 61000-4-4, level 3
Contact discharge
According to IEC/EN 61000-4-2, Level 3
Electromagnetic compatibility
According to IEC/EN 60947-6-2
Immunity to line-conducted interference
Level 3 (according to IEC/EN 61000-4-6)
Immunity to radiation
Level 3 (according to IEC/EN 61000-4-3)
Surge rating
According to IEC/EN 61000-4-5 Level 4

Terminal capacities

Connection type
Snap fixing, top-hat rail IEC/EN 60715
Terminal capacity
1 x (0.5-2.5) mm², (1 x (18-14) AWG), solid
2 x (0.5-1.5) mm², (2 x (18-16) AWG), flexible with ferrule
Screwdriver size
4 x 0.8 mm, Terminal screw
Tightening torque
Max. 0.8 Nm, Screw terminals
Min. 0.5 Nm, Screw terminals

Power supply

Duty factor
100 %, Power supply
Power consumption
2.9 VA
Rated control supply voltage (Us) at AC, 50 Hz - min
24 V
Rated control supply voltage (Us) at AC, 50 Hz - max
240 V
Rated control supply voltage (Us) at AC, 60 Hz - min
24 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V
Rated control supply voltage (Us) at DC - min
24 V
Rated control supply voltage (Us) at DC - max
240 V
Rated frequency - min
50 Hz
Rated frequency - max
60 Hz
Supply voltage
24 - 240 V AC, 50/60 Hz
24 - 240 V DC
Voltage tolerance
0.85 x Uc
1.1 x Uc

Measuring circuits

Hysteresis
2 - 20 %

Relay output contacts

Number of contacts (change-over contacts)
2
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Lifespan, electrical
100,000 Operation (at 230 V, AC-12, 4 A)

Export product specification