Download document () of 20
We make what matters work*

184805

Eaton xEffect - XNH circuit protection. Interlock with signing plate (German) for NH fuse switch NH00 to NH03

General specifications

Product Name
Eaton xEffect XNH other accessory
Catalog Number
184805
EAN
4015081788521
Product Length/Depth
120 mm
Product Height
14 mm
Product Width
40 mm
Product Weight
0.015 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Locking device
Mechanical locking
Accessory
Functions
Accessory
For fuse size
1
3
2
00
Type
Accessory
Special features
  • Device locking with sign
  • For keyless locking of the XNH switching devices in combination with XNH-XLOCK.
  • Language: "German"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.