Download document () of 20
We make what matters work*

184809

Eaton xEnergy Main LV systems LV switchgear. Door, IP55, for HxW=650x1100mm, ARCON, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184809
EAN
4015081788569
Product Length/Depth
57 mm
Product Height
675 mm
Product Width
1093 mm
Product Weight
14.994 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Steel
Model
Panel door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.