Download document () of 20
We make what matters work*

184822

Eaton xEnergy Main LV systems LV switchgear. Partition NZM3, Mainbusbar/Connection Area W=600mm, D=800mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184822
EAN
4015081788699
Product Length/Depth
648 mm
Product Height
28 mm
Product Width
587 mm
Product Weight
4.271 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b

Export product specification