Download document () of 20
We make what matters work*

184823

Eaton xEnergy Main LV systems LV switchgear. Partition NZM3, Mainbusbar/Connection Area W=800mm, D=600mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184823
EAN
4015081788705
Product Length/Depth
448 mm
Product Height
28 mm
Product Width
787 mm
Product Weight
3.935 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 2b
Internal separation form 4b
Internal separation form 4a

Export product specification