Download document () of 20
We make what matters work*

184838

Eaton xEnergy Main LV systems LV switchgear. Front cover for XR section

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184838
EAN
4015081788859
Product Length/Depth
53 mm
Product Height
179 mm
Product Width
590 mm
Product Weight
1.4 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Metal
Mounting position
Scaffold
Model
Blind plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.