Download document () of 20
We make what matters work*

184843

Eaton xEnergy Main Door, section wide, Box Solution, for HxW=150x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184843
EAN
4015081788903
Product Length/Depth
25 mm
Product Height
140 mm
Product Width
792 mm
Product Weight
4.61 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
Material
Steel
Model
Stop door

Export product specification