Download document () of 20
We make what matters work*

184907

Eaton xEnergy Main LV systems LV switchgear. Plastic cover for XP fields, W=1100mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184907
EAN
4015081789108
Product Length/Depth
36 mm
Product Height
650 mm
Product Width
470 mm
Product Weight
3.73 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.