Download document () of 20
We make what matters work*

184908

Eaton xEnergy Main LV systems LV switchgear. Plastic cover for XP fields, W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184908
EAN
4015081789115
Product Length/Depth
36 mm
Product Height
650 mm
Product Width
594 mm
Product Weight
4.21 kg
Compliances
RoHS conform

Product specifications

RAL-number
7037
Color
Gray
Material
Plastic
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.