Download document () of 20
We make what matters work*

184910

Eaton xEnergy Main LV systems LV switchgear. Device compartment (standard), H=450mm, W=1350mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
184910
EAN
4015081789139
Product Length/Depth
159 mm
Product Height
341 mm
Product Width
1269 mm
Product Weight
13.93 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
450 mm
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.