Download document () of 20
We make what matters work*

184924

Eaton Moeller® series LS Position switch, Adjustable roller lever, Complete device, 1 N/O, 1 NC, Cage Clamp, Yellow, Insulated material, -25 - +70 °C, metal

General specifications

Product Name
Eaton Moeller® series LS Position switch
Catalog Number
184924
EAN
4015081798209
Product Length/Depth
160 mm
Product Height
45 mm
Product Width
32 mm
Product Weight
0.122 kg
Certifications
CSA Class No.: 3211-03
CSA-C22.2 No. 14
CSA
IEC/EN 60947-5
UL 508
UL Category Control No.: NKCR
CE
IEC/EN 60947
UL
CSA File No.: 012528
UL File No.: E29184
Catalog Notes
  • The operating head can be rotated 90° to enable adaptation to the specified approach direction
  • Using the product in areas exposed to ozone and UV radiation or in sub-zero temperatures in unprotected outdoor environments (e.g. altitudes above 1,000 m, unprotected sunlight) may reduce the degree of protection. The customer / user must validate the overall application accordingly. If applicable, the use of the LS-…-CC (Cold Climate) variants should be considered.

Product specifications

Type
Safety position switch
Features
Forced opening
Positive opening
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Connector M12
Enclosure material finishing
Other
Operating frequency
6000 Operations/h
Pollution degree
3
Actuator alignment
Roller cam crossed
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Insulated material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 125 V
0.6 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current for specified heat dissipation (In)
6 A
Sensor height
86 mm
Sensor length
33.5 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Width sensor
31 mm
Product category
Adjustable roller lever
Action
2020122120328-Mechanical Limit Switches.xlsm-Data
Rated impulse withstand voltage (Uimp)
2500 V AC
Enclosure color
Yellow Cover
Explosion safety category for dust
None
Explosion safety category for gas
None
Actuator type
Adjustable rotary lever
Actuating torque of rotary drives
0.2 Nm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of safety auxiliary contacts
1
Rated insulation voltage (Ui)
250 V
Rated operational current (Ie) at AC-15, 125 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Connection type
Cage Clamp
Degree of protection
IP66/IP67
NEMA Other
Interface type
None
Switch function type
Slow-action switch
Lifespan
8,000,000 mechanical Operations
Repetition accuracy
0.15 mm (Contacts/switching capacity)
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Supply frequency
Max. 400 Hz, Contacts
Suitable for
Safety functions
Operating speed
Max. 1.5 m/s (with DIN cam, mechanical actuation)
For angle of actuation α = 30°, L = 125 mm
Short-circuit protection rating
Max. 4 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²

Export product specification