Knowledge Search
Download document () of 20
We make what matters work*

184953

Eaton Moeller series IZMX/INX - ACB. Phase barrier IZMX403 fixed installation

General specifications

Product Name
Eaton Moeller series IZMX/INX other accessory
Catalog Number
184953
EAN
4015081803613
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
1 kg
Compliances
RoHS conform

Delivery program

Type
Accessory
Accessory/spare part type
Interphase barriers
Accessory
Spare part

Technical data - mechanical

Mounting Method
Fixed

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Special features
Additional insulation plates between the connections (between the phases or between the incoming section and outgoing section). Provides additional protection, e.g., in the event of an arc fault, which will always move in the direction of the current towards the circuit breaker.
Used with
Three-pole
INX40…
IZMX40...

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.