Download document () of 20
We make what matters work*

184977

Eaton xEnergy Basic LV systems Low voltage switchgear. 4-pole busbar system xClic, 250A

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184977
EAN
4015081804030
Product Length/Depth
50 mm
Product Height
81 mm
Product Width
232 mm
Product Weight
0.57 kg
Compliances
RoHS conform

Product specifications

Fitted with:
N-rail
Conductor cross section (flexible, fine-strand) with cable end sleeve - max
10 mm²
Conductor cross section (flexible, fine-strand) with cable end sleeve - min
1.5 mm²
Amperage rating
250 A
Number of poles
Four-pole
Number of clamp positions per pole
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.