Download document () of 20
We make what matters work*

184980

Eaton xEnergy Basic LV systems Low voltage switchgear. Plastic ZP1 fixing sundry, for fixing cable duct on mounting bracket

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
184980
EAN
4015081804061
Product Length/Depth
180 mm
Product Height
20 mm
Product Width
180 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
9001
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.