Download document () of 20
We make what matters work*

185109

Eaton xEnergy Main LV systems LV switchgear. Set for passive arc protection, busbar top, W=600 mm, D=800 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185109
EAN
4015081805341
Product Length/Depth
682 mm
Product Height
61.5 mm
Product Width
598 mm
Product Weight
6.8 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
600 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.