Download document () of 20
We make what matters work*

185199

Eaton xEnergy Main LV systems LV switchgear. Partition horizontal, XR-MCCB-PIFT, layer 100, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185199
EAN
4015081806843
Product Length/Depth
325 mm
Product Height
24 mm
Product Width
604 mm
Product Weight
2.6 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Material
Steel
Suitable for
Internal separation form 4a
Internal separation form 3b
Internal separation form 3a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.