Download document () of 20
We make what matters work*

185201

Eaton xEnergy Main LV systems LV switchgear. Drawer unit wire support

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185201
EAN
4015081806867
Product Length/Depth
25 mm
Product Height
30 mm
Product Width
520 mm
Product Weight
0.35 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.