Download document () of 20
We make what matters work*

185202

Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for PKZM0, PKE32, ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185202
EAN
4015081806874
Product Length/Depth
111 mm
Product Height
20 mm
Product Width
60 mm
Product Weight
0.008 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.