Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for NZM2-3 ARCON
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
185206
|
| EAN |
4015081806911
|
| Product Length/Depth |
4 mm
|
| Product Height |
51 mm
|
| Product Width |
105 mm
|
| Product Weight |
0.036 kg
|
| Compliances |
RoHS conform
|
| Construction type |
Assembly kit
|
| Fitted with: |
Cable entry
|
| Surface finishing |
Other
|
| Color |
Gray
|
| Modular spacing |
12.5 mm
|
| Number of height units |
0
|
| RAL-number |
0
|
| Material |
Plastic
|