Download document () of 20

185208

Eaton xEnergy Main LV systems LV switchgear. IP3XD shielding for NZM3-3 ARCON

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185208
EAN
4015081806935
Product Length/Depth
4 mm
Product Height
48 mm
Product Width
140 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.