Download document () of 20
We make what matters work*

185213
XPA-NZM2-4-XKR-ARC

Eaton xEnergy Main LV systems LV switchgear. Shielding IP3XD for NZM2-4-XKR

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185213
EAN
4015081806980
Product Length/Depth
14 mm
Product Height
76 mm
Product Width
175 mm
Product Weight
0.06 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification