Download document () of 20
We make what matters work*

185218

Eaton xEnergy Main LV systems LV switchgear. Shielding IP3XD for NZM2-4-XSV, plug in MCCB

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185218
EAN
4015081807031
Product Length/Depth
31 mm
Product Height
138 mm
Product Width
140 mm
Product Weight
0.097 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Other
Color
Gray
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Material
Plastic

Export product specification