Download document () of 20
We make what matters work*

185227

Eaton xEnergy Main LV systems LV switchgear. PVC-C Cable partition, 1CSC

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
185227
EAN
4015081807123
Product Length/Depth
240 mm
Product Height
75 mm
Product Width
50 mm
Product Weight
0.08 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.