Download document () of 20
We make what matters work*

185893

Eaton xEffect CP Enclosures Switch- & Controlgear Polycarbonate enclosure, 700x500x300mm, fitted with Mounting plate

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185893
EAN
4015081813926
Product Length/Depth
303 mm
Product Height
700 mm
Product Width
500 mm
Product Weight
16 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Degree of protection
IP66
4X
IK10
Enclosure material
Plastic
Surface protection
Other
Circuit integrity
None
Built-in depth
0 mm
Material quality
Other
Color
Grey
Cover/door model
Closed
Cover/door type
Door
Single
Number of openings (flange plates)
0
Plate thickness (cabinet)
3.8 mm
Plate thickness (cover/door)
4.5 mm
RAL-number
7035
Width in number of modular spacings
21
Mounting method
Surface mounted (plaster)
Number of rows
4
Protection class
II
Internal depth
294 mm
Nominal current
0 A
Number of conduit inlets
0
Suitable for
Lightning protection
Outdoor use

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.