Download document () of 20
We make what matters work*

185909

DRS-43-CP

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185909
EAN
4015081814084
Product Length/Depth
400 mm
Product Height
35 mm
Product Width
300 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Continuously galvanized
Material thickness
2 mm
Model
DIN rail (top hat rail) 35/7.5 mm
Punch shape
None

Export product specification