Download document () of 20
We make what matters work*

185910

DRS-54-CP

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185910
EAN
4015081814091
Product Length/Depth
500 mm
Product Height
35 mm
Product Width
400 mm
Product Weight
1.7 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Continuously galvanized
Material thickness
2 mm
Material
Other
Model
DIN rail (top hat rail) 35/7.5 mm
Punch shape
None

Export product specification