Download document () of 20
We make what matters work*

185920

Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure, Pole mounting kit W3 CP enclosure

General specifications

Product Name
Eaton xEffect CP Enclosures Switch- & Controlgear Enclosure
Catalog Number
185920
EAN
4015081814190
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
300 mm
Product Weight
0.9 kg
Compliances
RoHS conform
Certifications
CE

Product specifications

Accessory/spare part type
Accessory
Spare part
Other

Export product specification